IESNA:LM-63-2002
[TEST]P952845
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40223
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4719.4 5909.1 6984.6 7817.2 8496.2 8880.3 9060.9 9125.3 9451.3 10148.9
11301.2 12756.7 14189.4 15333.4 16334.2 17247.7 17825 17972.4 17617.3 16718.3
14903.6 11766.3 9712.9 8134.9 6442.7 4532.5 2979.5 2088.7 1629.9 1407.7
1276.9 1073.4 909.4 315.6 153.6 24.9 0
4719.4 5950.6 7036.5 7883.7 8506.6 8928 9144 9204.2 9474.1 10103.2
11168.4 12594.8 14000.4 15183.9 16195.1 17108.6 17793.8 18040.9 17814.6 17052.6
15536.9 12638.4 10105.3 8485.8 6814.4 4941.6 3249.4 2192.6 1681.8 1457.6
1289.4 1090.1 917.7 390.3 164 31.1 0
4719.4 5898.7 6963.9 7819.3 8485.8 8969.6 9237.4 9351.6 9563.4 10128.1
11035.5 12302 13651.6 14841.3 15802.6 16570.9 17291.3 17642.2 17553 16944.6
15725.8 13734.7 10948.3 9004.9 7345.9 5531.2 3693.7 2454.2 1814.7 1507.4
1330.9 1158.6 992.5 757.8 386.2 45.7 0
4719.4 5898.7 6932.7 7786.1 8498.3 9044.3 9409.7 9600.8 9800.1 10236.1
10910.9 11893 13059.9 14179 15080.1 15819.3 16440.1 16942.5 17077.5 16878.2
16145.2 14785.3 12875.1 10614 8485.8 6594.3 4611.4 2952.5 2014 1532.3
1322.6 1148.2 980 780.7 548.1 213.9 0
4719.4 5724.3 6727.2 7603.4 8355 9019.4 9548.9 9899.8 10124 10468.7
11029.3 11749.7 12682 13630.8 14484.2 15219.2 15817.2 16348.7 16726.6 16828.3
16626.9 16008.2 14808.1 12993.4 10873.5 8708 6488.4 4277.2 2686.7 1802.2
1374.5 1220.9 1061 809.8 546.1 170.3 0
4719.4 5633 6538.2 7391.6 8180.6 8911.4 9575.9 10101.2 10458.3 10792.6
11212 11814.1 12511.7 13340.2 14174.8 15005.3 15711.3 16263.6 16680.9 17025.6
17293.4 17204.1 16828.3 15975 14500.8 12590.6 10134.4 7771.6 5226 3226.6
2092.9 1430.6 1036.1 627 315.6 83.1 0
4719.4 5458.6 6245.5 7049 7829.7 8595.8 9335 9993.2 10539.2 10977.3
11421.7 11907.5 12441.1 13105.5 13867.5 14731.3 15619.9 16477.4 17237.4 17905.9
18514.3 19182.8 19483.9 19670.8 19629.2 18782.1 17164.7 14588 11178.7 7572.2
4370.6 2269.4 1158.6 668.6 326 112.1 0
4719.4 5325.7 5956.9 6646.2 7360.4 8035.2 8759.9 9463.7 10140.6 10738.6
11336.5 11890.9 12393.4 12935.3 13504.2 14114.6 14822.6 15624.1 16500.3 17430.5
18445.8 19903.3 21080.6 21799 22617 23208.8 23285.6 22490.4 20422.4 17075.4
12441.1 8029 4092.4 1669.3 595.9 116.3 0
4719.4 5086.9 5531.2 6046.2 6610.9 7208.9 7817.2 8419.4 9015.3 9627.8
10269.3 10863.2 11508.9 12183.7 12885.5 13589.3 14370 15246.2 16215.8 17314.2
18597.3 20542.8 22473.8 23796.4 25484.4 27471.4 29597.5 31015.6 30712.5 27857.6
21979.6 14249.6 6044.1 1845.8 581.4 120.4 0
4719.4 5045.4 5487.6 5961 6494.6 7059.4 7636.6 8211.7 8780.6 9357.8
9926.7 10516.4 11139.3 11814.1 12511.7 13236.3 14042 14932.7 15929.3 17065
18346.1 20405.8 22351.3 23783.9 25588.2 27753.8 30075.1 31553.4 31273.1 28237.5
21848.8 13360.9 5120.1 1414 456.8 103.8 0
4719.4 4887.6 5116 5423.3 5794.9 6199.8 6608.8 7038.6 7482.9 7931.4
8384.1 8851.2 9322.5 9820.9 10356.5 10923.4 11546.2 12252.2 13103.5 14075.2
15258.7 17139.8 18566.2 19973.9 21691 23756.9 25696.2 26537.1 25658.8 22309.7
16469.1 9166.8 2643.1 554.4 184.8 41.5 0
4719.4 4771.3 4900 5084.8 5340.2 5616.4 5917.4 6226.8 6540.3 6874.6
7200.6 7514.1 7838 8159.8 8500.3 8859.5 9237.4 9696.3 10227.8 10917.1
11913.8 13151.2 13994.2 14936.8 16064.3 17293.4 18132.2 17839.5 16373.6 13624.6
9839.5 5035 1642.3 490 168.2 39.4 0
4719.4 4667.5 4686.2 4771.3 4910.4 5053.7 5242.6 5429.5 5614.3 5807.4
5975.6 6127.1 6253.8 6370.1 6451 6502.9 6554.8 6590.1 6648.3 6783.2
7107.1 7298.2 7333.5 7404.1 7514.1 7613.8 7341.8 6480.1 5250.9 3891
2645.2 1499.1 751.6 317.7 153.6 54 0
4719.4 4449.5 4289.6 4206.6 4198.3 4231.5 4287.5 4349.8 4393.4 4420.4
4418.3 4366.4 4285.5 4171.3 4019.7 3834.9 3612.7 3382.3 3170.5 2973.2
2769.8 2589.1 2437.6 2313 2205 2095 1957.9 1773.2 1517.8 1175.2
855.4 629.1 436 280.3 159.9 45.7 0
4719.4 4248.1 3955.3 3826.6 3795.5 3822.5 3880.6 3942.9 3974 3965.7
3922.1 3845.3 3733.2 3594.1 3432.1 3266 3093.7 2921.3 2751.1 2564.2
2375.3 2205 2080.4 2005.7 1976.6 1980.8 1976.6 1918.5 1775.2 1536.5
1169 805.6 564.8 371.7 184.8 41.5 0
4719.4 4090.3 3737.3 3598.2 3604.4 3683.3 3770.5 3826.6 3830.8 3793.4
3720.7 3616.9 3494.4 3353.2 3203.7 3056.3 2900.6 2736.6 2568.4 2412.6
2294.3 2192.6 2124 2080.4 2043.1 1999.5 1930.9 1860.4 1773.2 1634
1422.3 1117 732.9 404.9 193.1 41.5 0
4719.4 3938.7 3575.4 3481.9 3540.1 3648 3733.2 3774.7 3758.1 3693.7
3594.1 3475.7 3338.7 3203.7 3060.5 2921.3 2825.8 2711.6 2568.4 2454.2
2377.4 2275.6 2115.7 1989.1 1906 1825.1 1742 1659 1584.2 1515.7
1434.7 1303.9 1067.2 818.1 479.6 116.3 0
4719.4 3853.6 3490.2 3438.3 3538 3641.8 3726.9 3751.9 3712.4 3610.7
3488.2 3349.1 3199.6 3066.7 2952.5 2888.1 2811.3 2732.4 2655.6 2485.3
2333.8 2213.3 2092.9 1980.8 1864.5 1762.8 1663.1 1571.8 1476.2 1366.2
1258.2 1160.6 1017.4 878.3 614.6 238.8 0
4719.4 3780.9 3436.3 3430 3540.1 3639.7 3714.5 3722.8 3662.6 3552.5
3413.4 3259.8 3122.7 2996.1 2911 2838.3 2744.9 2618.2 2506.1 2371.1
2267.3 2151 2036.8 1933 1845.8 1756.5 1661 1563.4 1449.3 1322.6
1183.5 1061 903.2 683.1 452.6 188.9 0
4719.4 3739.4 3409.3 3428 3548.4 3646 3712.4 3699.9 3623.1 3492.3
3330.4 3178.8 3050.1 2952.5 2906.8 2796.8 2626.5 2429.3 2350.4 2283.9
2165.6 2074.2 1995.3 1879 1791.8 1723.3 1634 1528.1 1401.5 1262.4
1110.8 1044.4 899 587.6 427.7 261.6 0
4719.4 3731.1 3392.7 3430 3550.5 3650.1 3710.3 3693.7 3600.3 3452.9
3288.8 3139.4 3012.7 2952.5 2881.9 2742.8 2493.6 2329.6 2288.1 2207.1
2103.3 1991.2 1885.3 1804.3 1754.5 1710.9 1629.9 1530.2 1409.8 1270.7
1123.3 1160.6 926 618.7 471.3 174.4 0
4719.4 3731.1 3390.6 3436.3 3552.5 3652.2 3708.3 3699.9 3608.6 3454.9
3288.8 3137.3 3010.6 2954.6 2875.7 2734.5 2474.9 2331.7 2298.5 2205
2097.1 1974.6 1887.3 1779.4 1764.8 1710.9 1627.8 1530.2 1418.1 1268.6
1127.4 1144 795.2 639.5 465.1 168.2 0
